IESNA:LM-63-2002
[TEST]P1334414
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-60)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A02R209730DE010 E3A301WMH
[LUMINAIRE]3in Adjustable LED luminaire with, R20 optic, 3000K CCT AND, 97CRI , E3A301WMH TRIM
[_SEARCH_CRI] 97
[_SEARCH_COLORTEMP] 3000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]118
TILT=NONE
1 -1 1 49 17 1 1 -0.25 -0.25 0
1 1 3.6
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
45 67.5 90 112.5 135 157.5 180
4.1 6.1 9.3 15.3 29 79.9 184.3 361.2 541.3 603.2
658.6 696.9 739.3 775.3 798.6 822.9 836.8 841.2 833.1 815.3
791.9 756.7 721 679.9 640.1 582.3 514.3 434.1 366.1 191.9
82.4 20.9 9 3.3 1.1 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0 0 0 0 0 0 0
4.1 6.1 9.5 15.2 29.7 83.3 192.8 354.3 535.2 601.2
646.4 691.4 732.2 764.3 792.6 811.9 824.9 826.1 817.7 802.3
779 749.3 711.7 674.3 631.5 569.2 508.2 434 353.5 190.9
83 20 8.8 3.4 1.1 0.2 0.1 0.1 0.1 0.1
0.1 0 0 0 0 0 0 0 0
4.1 6 9.4 15 29.1 77.9 182 348.5 521.8 579.3
634.6 680.2 716 745 767.9 787.6 797.3 799.3 792.2 777.6
754.8 727.5 696.5 650.5 604.3 549.8 481.3 408.3 337.6 181.6
76.5 19.8 8.6 3.5 1.1 0.3 0.1 0.1 0.1 0.1
0.1 0.1 0 0 0 0 0 0 0
4.1 6 9.4 15.1 29 75.4 182.7 338.5 500 565.9
614.8 657.8 689.9 716.8 737.3 752.4 760.3 761.6 755.5 740.8
721.5 695.7 661.7 622.6 574.9 518.8 450.1 385.7 309.3 160.3
73.3 20.6 8.6 3.4 1.2 0.3 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
4.1 5.9 9.3 14.8 27.1 73.9 173.7 320.2 476.7 529.9
579.1 622.3 654 677.7 695.3 706.9 714.4 716.2 710.4 697.6
677.5 651.7 614.4 575.1 528.7 464.8 405.4 342 275.8 141.5
66.1 20.6 8 3.4 1.2 0.3 0.1 0.1 0.1 0.1
0.1 0.1 0 0 0 0 0 0 0
4.1 6 9.4 14.6 27 68.1 157.3 296 440.8 495.7
541.8 578.5 610.7 633 649.3 659.9 665.8 666.2 660.8 648.3
627.9 598.6 561.4 520.9 470.2 414.9 358.1 299.4 239.6 120.2
57.2 19.9 7.7 3.3 1.3 0.3 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
4.1 5.8 9.2 14.3 25.7 65.6 142.8 264.9 403.8 452.9
494.3 528.4 553.6 575.5 590.6 599.2 604.1 603.4 596.4 580.7
559.1 530.2 492.6 452.5 402.6 353.3 297.1 244.4 191.4 95.6
48.3 17.9 7.2 3.3 1.3 0.3 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
4.1 5.9 9 14.2 23.9 59.3 130.4 233.3 356.4 402.2
440.8 472.5 498.1 514.6 527.2 533.3 535.3 532.5 523.3 508.2
484.6 456.5 417.6 379.8 334.3 289.9 243.3 197.5 154.6 79.6
40.3 16.8 6.5 3.2 1.3 0.3 0 0.1 0.1 0.1
0.1 0.1 0 0 0 0 0 0 0
4.1 5.9 8.8 13.6 22.3 53.2 115.7 206 310.5 350.5
384.8 413.4 433.9 448.1 457.3 460.5 459.9 454.2 444.2 427
406.9 378.2 343.2 302.4 267.2 223.8 184.7 152.4 118.3 62.3
34.5 15.5 6 2.9 1.3 0.4 0 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
4.1 5.8 8.8 13.3 21.4 48.6 101 177.4 267.4 299.5
328.1 348.4 365.4 376.8 382.1 382.3 379 370.8 359.2 343.5
320.2 294.3 265.3 232.9 202.7 169.9 141.8 114.2 92.1 50.7
27.9 14.2 5.4 2.6 1.2 0.4 0 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0 0 0 0 0
4.1 5.2 7 9.1 12 15.2 21.7 30.3 36.2 37.1
37.3 36.9 36.1 35.2 33.8 32.1 30.1 27.7 25.6 23.1
20.7 18.5 16.5 14.5 12.3 10 7.6 5.9 4.6 2.9
1.7 1 0.4 0.2 0 0 0 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0
4.1 4.7 5.2 5.7 5.9 6 5.9 5.4 4.6 4.4
4.1 3.7 3.4 3.2 3 2.7 2.5 2.1 1.8 1.5
1.3 1.1 1 0.9 0.6 0.5 0.4 0.3 0.3 0.1
0 0 0 0 0.1 0.1 0.2 0.2 0.2 0.3
0.3 0.3 0.3 0.2 0.2 0.2 0.2 0.2 0
4.1 4.2 3.9 3.5 3.1 2.7 2.2 1.8 1.5 1.3
1.2 1.1 1 0.9 0.7 0.6 0.5 0.4 0.3 0.3
0.2 0.2 0.2 0.2 0.1 0.1 0.1 0 0 0
0.1 0.1 0.1 0.2 0.2 0.2 0.3 0.3 0.4 0.4
0.4 0.4 0.4 0.3 0.3 0.3 0.3 0.3 0
4.1 3.5 2.9 2.4 1.9 1.4 1.1 0.6 0.4 0.3
0.2 0.2 0.1 0.1 0.1 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.1 0.1 0.1 0.2 0.3 0.4 0.4 0.4
0.4 0.3 0.3 0.3 0.2 0.2 0.2 0.2 0
4.1 3 2.4 1.7 1.3 0.9 0.4 0.1 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.1 0.1 0.2 0.3 0.3 0.4 0.4 0.4
0.4 0.4 0.3 0.2 0.2 0.1 0.1 0.1 0
4.1 2.9 2.1 1.5 1 0.5 0.1 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.1 0.1 0.2 0.3 0.4 0.4 0.5 0.5 0.5 0.5
0.5 0.4 0.4 0.3 0.3 0.2 0.1 0 0
4.1 2.8 2 1.4 1 0.5 0.1 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.1 0.2 0.3 0.3 0.4 0.5 0.5 0.6 0.6 0.6
0.5 0.5 0.4 0.3 0.3 0.2 0.1 0.1 0
